(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Press Molco Joint Short Pipe with Reducer for Stainless Steel Pipes

Press Molco Joint Short Pipe with Reducer for Stainless Steel Pipes
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,154₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A long-selling product with a track record of 37 years in water/hot water supply piping.

Part Number
RP-20X13
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,154.18

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Chemical / Oil
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Reducer Material of Applicable Pipe Stainless Steel
Max. Operating Pressure(MPa) 1 Surface Treatment No Max. Operating Temperature(°C) 0::80
Construction method Press Type Quantity (Nominal Diameter Su) 20 Nominal Diameter (Su) 2 13
Units Ordered 1

Please check the type/dimensions/specifications of the part RP-20X13 in the Press Molco Joint Short Pipe with Reducer for Stainless Steel Pipes series.

X
whatsapp-qr whatsapp-icon