(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Press Molco Joint 90° Elbow, for Stainless Steel Pipes

Press Molco Joint 90° Elbow, for Stainless Steel Pipes
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,694₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A long-selling product with a track record of 37 years in water/hot water supply piping.

Part Number
90E-30
90E-50
90E-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipQuantity (Nominal Diameter Su)

₹ 1,694.35

1 Piece(s) 7 Day(s) or more 30

₹ 3,120.98

1 Piece(s) 7 Day(s) or more 50

₹ 4,780.27

1 Piece(s) 7 Day(s) or more 60

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Chemical / Oil
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube 90° Elbow Material of Applicable Pipe Stainless Steel
Max. Operating Pressure(MPa) 1 Surface Treatment No Max. Operating Temperature(°C) 0::80
Construction method Press Type Units Ordered 1
X
whatsapp-qr whatsapp-icon