(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NL Series Nut Coupling SB Type (SC)

NL Series Nut Coupling SB Type (SC)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      964₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The valve built in to the socket automatically opens/closes as the plug is attached/removed, keeping you from having to operate the master valve.

 
Part Number
NL-22SB-STL-NBR
NL-23SB-STL-NBR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Hose Size, Inner Diameter
(mm)
Applicable Hose Size, Outer Diameter
(mm)

₹ 963.82

1 Piece(s) 5 Day(s) or more φ6.5φ10

₹ 981.24

1 Piece(s) 5 Day(s) or more φ8.5φ12.5

Loading...

  1. 1

Basic Information

Joint Type Nut Tightening Type Male/Female Socket (female) Body Material Steel SC (chrome plating)
Applicable Fluid Air / Oil Type Standard Valve Structure Single Passage Opening Closing Type
Seal Material Nitrile Rubber Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::2
X
whatsapp-qr whatsapp-icon