(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Average Value Rectification Type Current Converter, Clamp Type Sensor / Converter Integrated With Current Converter 5 A to 500 A

Average Value Rectification Type Current Converter, Clamp Type Sensor / Converter Integrated With Current Converter 5 A to 500 A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,966₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Commercial power supply 50/60Hz dedicated AC current detection/ average value rectification current converter of DC voltage output
· No power supply required sensor 0-5VDC direct output of instrumentation signal.
· Mounting is extremely simple with clamp type sensor/ converter integrated type.
· Can measure insulation.
· From 0 to 5A and from 0 to 500A corresponds to wide range of current.

Part Number
CTT-10-CLS-CV5
CTT-10-CLS-CV10
CTT-10-CLS-CV25
CTT-10-CLS-CV50
CTT-16-CLS-CV100
CTT-24-CLS-CV250
CTT-36-CLS-CV500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Current
(A)
Through Hole
(φ)
Width W
(φ)
Height H
(φ)
Width W
(mm)

₹ 3,966.29

1 Piece(s) 5 Day(s) or more 0~510502326

₹ 3,966.29

1 Piece(s) 5 Day(s) or more 0~1010502326

₹ 3,966.29

1 Piece(s) 5 Day(s) or more 0~2510502326

₹ 3,966.29

1 Piece(s) 5 Day(s) or more 0~5010502326

₹ 4,401.60

1 Piece(s) 5 Day(s) or more 0~100165529.531

₹ 6,884.84

1 Piece(s) 5 Day(s) or more 0~2502474.54534

₹ 7,504.98

1 Piece(s) 5 Day(s) or more 0~50036915740.5
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Current
(A)
Through Hole
(φ)
Width W
(φ)
Height H
(φ)
Width W
(mm)

Loading...

  1. 1

Basic Information

Input Current Alternating Current(AC) Mounting Method Unfixed
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list