(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Average value rectifier current converter, sensor-converter integrated current converter 10A to 50A

Average value rectifier current converter, sensor-converter integrated current converter 10A to 50A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,400₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Average value rectification type current converter of AC current detection · DC voltage output.
· Integrated sensor / converter structure is highly reliable.
· Externally attached circuit not required.
· Can measure insulation.
· 1: 100 Excellent linearity within this range

Part Number
CTU-8-CV-20
CTU-8-CV-30
CTU-8-CV-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Current
(A)

₹ 6,399.98

1 Piece(s) 9 Day(s) or more 0~20

₹ 6,399.98

1 Piece(s) 5 Day(s) or more 0~30

₹ 6,399.98

1 Piece(s) 9 Day(s) or more 0~50
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Current
(A)

Loading...

  1. 1

Basic Information

Input Current Alternating Current(AC) Through Hole(φ) 8.5X17.5 Mounting Method Panel Mounted
Width W(φ) 60 Height H(φ) 37 Height H(mm) 25
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list