(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Disconnection alarm external sensor/small current supported disconnection alarm, 0.5 A - 20 A program system

Disconnection alarm external sensor/small current supported disconnection alarm, 0.5 A - 20 A program system
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,485₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Method to distinguish it as disconnection in case of insufficient voltage and insufficient current (does not supporting cycle control).
· With no externally controlled power supply, it supports external sensor having small current.
· Power supply is, 100V/200V can be shared with taps.
· Operating point is, 0.5A to 20A can be set by programming method.
· Operation display LED including operation point setting is easy.
· Alarm output is non-voltage 1 transfer contact.
· Standard item with built-in CT (CRY-CP) compatible with CT external type.

 
Part Number
CRY-CLX
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 12,484.84

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Current(A) 0.5~20 Input Current Alternating Current(AC) Mounting Method DIN Rail mounting
Width W(φ) 48 Height H(φ) 100 Height H(mm) 96

Please check the type/dimensions/specifications of the part CRY-CLX in the Disconnection alarm external sensor/small current supported disconnection alarm, 0.5 A - 20 A program system series.

X
whatsapp-qr whatsapp-icon