(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Overcurrent alarm external sensor/alarm for minor overcurrent 0.5 A to 20 A program type

Overcurrent alarm external sensor/alarm for minor overcurrent 0.5 A to 20 A program type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,534₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Over-current warning machine to detect abnormalities of various electronic devices, motor overload / partial short circuit of heater.
· With no externally controlled power supply, it supports external sensor having small current.
· Power supply is, 100V/200V can be shared with taps.
· Operating point is 0.5A to 20A, accurate overload can be detected using programming method.
· The dead zone timer prevents malfunction till current settling for motor startup current, and for starting mode such as magnetizing inrush current of transformer.
· Operation display LED including operation point setting is easy.
· Alarm output is non-voltage 1 transfer contact.
· Standard item with built-in CT (CRY-DP) compatible with CT external type.

 
Part Number
CRY-DLX
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 12,534.40

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Current(A) 0.5~20 Input Current Alternating Current(AC) Mounting Method DIN Rail mounting
Width W(φ) 48 Height H(φ) 100 Height H(mm) 96

Please check the type/dimensions/specifications of the part CRY-DLX in the Overcurrent alarm external sensor/alarm for minor overcurrent 0.5 A to 20 A program type series.