(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Applicable Current(A) | 2~50 | Input Current | [Alternating Current (AC)] Alternating Current(AC) |
---|---|---|---|
Through Hole(φ) | 8.5X17.5 | Mounting Method | Panel Mounted |
Width W(φ) | 60 | Height H(φ) | 37 |
Height H(mm) | 25 | - | - |
Japanese Only
Loading...
Applicable Current(A) | 2~50 | Input Current | [Alternating Current (AC)] Alternating Current(AC) |
---|---|---|---|
Through Hole(φ) | 8.5X17.5 | Mounting Method | Panel Mounted |
Width W(φ) | 60 | Height H(φ) | 37 |
Height H(mm) | 25 | - | - |
Loading...
Applicable Current(A) | 2~50 | Input Current | [Alternating Current (AC)] Alternating Current(AC) |
---|---|---|---|
Through Hole(φ) | 8.5X17.5 | Mounting Method | Panel Mounted |
Width W(φ) | 60 | Height H(φ) | 37 |
Height H(mm) | 25 | - | - |
AC non-power supply sensor and power ON detection circuit package as all in one structure.
Loading...
Applicable Current(A) | 2~50 | Input Current | [Alternating Current (AC)] Alternating Current(AC) |
---|---|---|---|
Through Hole(φ) | 8.5X17.5 | Mounting Method | Panel Mounted |
Width W(φ) | 60 | Height H(φ) | 37 |
Height H(mm) | 25 | - | - |
Japanese Only
Loading...
Loading...
Loading...
Applicable Current(A) | 2~50 | Input Current | [Alternating Current (AC)] Alternating Current(AC) |
---|---|---|---|
Through Hole(φ) | 8.5X17.5 | Mounting Method | Panel Mounted |
Width W(φ) | 60 | Height H(φ) | 37 |
Height H(mm) | 25 | - | - |
Applicable Current(A) | 2~50 | Input Current | Alternating Current(AC) | Through Hole(φ) | 8.5X17.5 |
---|---|---|---|---|---|
Mounting Method | Panel Mounted | Width W(φ) | 60 | Height H(φ) | 37 |
Height H(mm) | 25 |
Please check the type/dimensions/specifications of the part CTU-8-CS50 in the Energization/leakage detection module, Compact, No AC power supply, Current relay (transistor output type) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy