(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· All-in-one structure integrated current detection circuit in a clamp type AC current sensor.
· Power ON detection signal can be obtained merely by clamping to the power line with no power supply.
· High sensitivity type and operating points 1A of fixed operating point 1.0 A 10A,10 to 100A 3 setting types are standardized.
· In response to small current of less than 1.0A rated, sensitivity is multiplied by (n) when the detection wire in the sensor takes (n) turn.
· 50Hz/60Hz sinusoidal wave specific (operating point changes with waveform distortion)
Part Number |
---|
CTT-16-CS10 |
CTT-16-CS100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Current (A) |
---|---|---|---|---|---|
₹ 6,201.75 | 1 Piece(s) | 5 Day(s) or more | 1~10 | ||
₹ 6,201.75 | 1 Piece(s) | 5 Day(s) or more | 10~100 |
Loading...
Input Current | Alternating Current(AC) | Through Hole(φ) | 16 | Mounting Method | Unfixed |
---|---|---|---|---|---|
Width W(φ) | 55 | Height H(φ) | 30 | Height H(mm) | 31 |
Construction(mm) | Nylon |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy