(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

General-purpose DC current sensor with the primary winding printed circuit board mounting/ compatible with +12 V power.

General-purpose DC current sensor with the primary winding printed circuit board mounting/ compatible with +12 V power.
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,675₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· +12V Single power supply compatible
· Since the output varies in the range of 0.5 to 4.5 V while centered around 2.5 V, direction interruption is possible.
· Can measure insulation.
· DC to 20KHz Measurement of high frequencies bands is possible (in case of using high frequencies it may not be possible to use rated current).
· no destruction even with over current (within the maximum pulse width).
· Fast response within 3 μs (however, for continuous use, do not exceed the rated current).

Part Number
HPS-3-AS
HPS-5-AS
HPS-10-AS
HPS-15-AS
HPS-20-AS
HPS-25-AS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Current
(A)

₹ 2,724.67

1 Piece(s) 5 Day(s) or more -3~3

₹ 2,724.67

1 Piece(s) 5 Day(s) or more -5~5

₹ 2,724.67

1 Piece(s) 5 Day(s) or more -10~10

₹ 2,675.13

1 Piece(s) 9 Day(s) or more -15~15

₹ 2,675.13

1 Piece(s) 9 Day(s) or more -20~20

₹ 2,724.67

1 Piece(s) 5 Day(s) or more -25~25
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Current
(A)

Loading...

  1. 1

Basic Information

Input Current Direct Current (DC) Mounting Method Substrate Mounting Width W(φ) 15
Height H(φ) 19 Height H(mm) 15 Applicable Power Ultra-Small Type
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language