(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Display C.T. LIGHT

LED Display C.T. LIGHT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,616₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· For small current transformer (CT) and light emitting display LED sealed in integral case.
· Simply piercing the electric wire through which the alternating current flows into the hole in the center, the power ON condition can be easily monitored and is reliable.LED in an indicator.

 
Part Number
CTL-6-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,615.65

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Current(A) 1~20 Input Current Alternating Current(AC) Through Hole(φ) 5.8
Mounting Method Unfixed Width W(φ) 21 Height H(φ) 25
Width W(mm) 10

Please check the type/dimensions/specifications of the part CTL-6-W in the LED Display C.T. LIGHT series.

X
whatsapp-qr whatsapp-icon