(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Applicable Current(A) | 0.02~200 | Input Current | [Alternating Current (AC)] Alternating Current(AC) |
---|---|---|---|
Through Hole(φ) | 24 | Mounting Method | Unfixed |
Ratio of Flow Transformation | 250:1 | Ratio of Flow Transformation(φ) | 56 |
Width W(mm) | 13.5 | Construction(mm) | Polycarbonate |
Applicable Power | Medium | - | - |
Japanese Only
Loading...
Applicable Current(A) | 0.02~200 | Input Current | [Alternating Current (AC)] Alternating Current(AC) |
---|---|---|---|
Through Hole(φ) | 24 | Mounting Method | Unfixed |
Ratio of Flow Transformation | 250:1 | Ratio of Flow Transformation(φ) | 56 |
Width W(mm) | 13.5 | Construction(mm) | Polycarbonate |
Applicable Power | Medium | - | - |
Loading...
Applicable Current(A) | 0.02~200 | Input Current | [Alternating Current (AC)] Alternating Current(AC) |
---|---|---|---|
Through Hole(φ) | 24 | Mounting Method | Unfixed |
Ratio of Flow Transformation | 250:1 | Ratio of Flow Transformation(φ) | 56 |
Width W(mm) | 13.5 | Construction(mm) | Polycarbonate |
Applicable Power | Medium | - | - |
Medium to high frequency band current transformer (CT). Highest 500kHz/200A can detect current without contact, and is almost no load to the current line.
Loading...
Applicable Current(A) | 0.02~200 | Input Current | [Alternating Current (AC)] Alternating Current(AC) |
---|---|---|---|
Through Hole(φ) | 24 | Mounting Method | Unfixed |
Ratio of Flow Transformation | 250:1 | Ratio of Flow Transformation(φ) | 56 |
Width W(mm) | 13.5 | Construction(mm) | Polycarbonate |
Applicable Power | Medium | - | - |
Japanese Only
Loading...
Loading...
Loading...
Applicable Current(A) | 0.02~200 | Input Current | [Alternating Current (AC)] Alternating Current(AC) |
---|---|---|---|
Through Hole(φ) | 24 | Mounting Method | Unfixed |
Ratio of Flow Transformation | 250:1 | Ratio of Flow Transformation(φ) | 56 |
Width W(mm) | 13.5 | Construction(mm) | Polycarbonate |
Applicable Power | Medium | - | - |
Applicable Current(A) | 0.02~200 | Input Current | Alternating Current(AC) | Through Hole(φ) | 24 |
---|---|---|---|---|---|
Mounting Method | Unfixed | Ratio of Flow Transformation | 250:1 | Ratio of Flow Transformation(φ) | 56 |
Width W(mm) | 13.5 | Construction(mm) | Polycarbonate | Applicable Power | Medium |
Please check the type/dimensions/specifications of the part CTL-24-S28-2.5Z in the High-frequency current compatible type - 50 Hz to 500 KHz - for CT high-frequency current and output lead wire series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy