(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Frequency Current Support TypeCTFor High Frequency Current and Panel Mounting Type- 1 KHz-1 MHz -

High Frequency Current Support TypeCTFor High Frequency Current and Panel Mounting Type- 1 KHz-1 MHz -
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,106₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Current transformer (CT) of small and high frequency band. Highest 1MHz/60A can detect current without contact, and is almost no load to the current line.

 
Part Number
CTL-6-S-S9-2.5H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,106.40

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Current(A) 0.01~60 Input Current Alternating Current(AC) Through Hole(φ) 5.8
Mounting Method Panel Mounted Ratio of Flow Transformation 250:1 Width W(φ) 40
Height H(φ) 25 Width W(mm) 10 Construction(mm) PBT Resin
Applicable Power Small

Please check the type/dimensions/specifications of the part CTL-6-S-S9-2.5H in the High Frequency Current Support TypeCTFor High Frequency Current and Panel Mounting Type- 1 KHz-1 MHz - series.

X
whatsapp-qr whatsapp-icon