(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Division, Clamp Model Sensor/Clamp AC Sensor for Broadband and Earth Line Monitors (Part Number)

Division, Clamp Model Sensor/Clamp AC Sensor for Broadband and Earth Line Monitors
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,223₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A single-action clamp type CT with a through hole diameter of ø22 that can be attached to ground wires of up to 100 mm.
· Boasts an ultra wide range of 1mA to 120A, through which good output linearity can be obtained.

 
Part Number
CTU-22-CLF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,223.45

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Current(A) 0.001~120 Input Current Alternating Current(AC) Through Hole(φ) 21.5±0.5
Mounting Method Unfixed Ratio of Flow Transformation 2000:1 Width W(φ) 52
Height H(φ) 39 Width W(mm) 21 Construction(mm) PBT Resin

Please check the type/dimensions/specifications of the part CTU-22-CLF in the Division, Clamp Model Sensor/Clamp AC Sensor for Broadband and Earth Line Monitors series.

X
whatsapp-qr whatsapp-icon