(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CTL-Z series high turns ratio, high output, and high accuracy current sensor for precision measurement

CTL-Z series high turns ratio, high output, and high accuracy current sensor for precision measurement
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Applicable Current(A)0.001~80Input Current[Alternating Current (AC)] Alternating Current(AC)
Through Hole(φ)8.5X17.5Mounting MethodPanel Mounted
Number of secondary turns n(A)6000Width W(φ)60
Height H(φ)37Width W(mm)25
Construction(mm)PBT Resin - -

PDF

Japanese Only

CAD Data unavailable

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Applicable Current(A)0.001~80Input Current[Alternating Current (AC)] Alternating Current(AC)
Through Hole(φ)8.5X17.5Mounting MethodPanel Mounted
Number of secondary turns n(A)6000Width W(φ)60
Height H(φ)37Width W(mm)25
Construction(mm)PBT Resin - -

Loading...

Configured Specifications

Applicable Current(A)0.001~80Input Current[Alternating Current (AC)] Alternating Current(AC)
Through Hole(φ)8.5X17.5Mounting MethodPanel Mounted
Number of secondary turns n(A)6000Width W(φ)60
Height H(φ)37Width W(mm)25
Construction(mm)PBT Resin - -

Product Description

[Features]
· universal type / multi functional current sensor based on a combination of ferrite core and high current ratio.
· Due to the high current ratio CT, it is possible to obtain a high output voltage despite its small size.
· Good output linearity from a minute current of 1mA to 1 A, to a large current range of 1 A to 80A

CTL-Z series high turns ratio, high output, and high accuracy current sensor for precision measurement
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Applicable Current(A)0.001~80Input Current[Alternating Current (AC)] Alternating Current(AC)
Through Hole(φ)8.5X17.5Mounting MethodPanel Mounted
Number of secondary turns n(A)6000Width W(φ)60
Height H(φ)37Width W(mm)25
Construction(mm)PBT Resin - -

PDF

Japanese Only

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Applicable Current(A)0.001~80Input Current[Alternating Current (AC)] Alternating Current(AC)
Through Hole(φ)8.5X17.5Mounting MethodPanel Mounted
Number of secondary turns n(A)6000Width W(φ)60
Height H(φ)37Width W(mm)25
Construction(mm)PBT Resin - -
Part Number
CTU-8-S50-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,092.49

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Applicable Current(A) 0.001~80 Input Current Alternating Current(AC) Through Hole(φ) 8.5X17.5
Mounting Method Panel Mounted Number of secondary turns n(A) 6000 Width W(φ) 60
Height H(φ) 37 Width W(mm) 25 Construction(mm) PBT Resin

Please check the type/dimensions/specifications of the part CTU-8-S50-60 in the CTL-Z series high turns ratio, high output, and high accuracy current sensor for precision measurement series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list