(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Precision measurement for CTL-Z Series Large-diameter, Alternating Current Sensor

Precision measurement for CTL-Z Series Large-diameter, Alternating Current Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,210₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
■ CTL-24-S28-10Z
· large diameter of through hole diameter ø24, standard size sensor for precise measurement.
· Adopts a high permeability permalloy core. Covers a wide 1mA to 80A.
· With a high current ratio of 1000: 1, the secondary current is small, allowing direct interface to electronic circuits.
· Output lead wire is a vinyl wire (0.3 mm² × 100l).
· Mounting bracket sold separately for panel mounting (HLD-24) are customized.
■ CTL-24-S28-20Z
· An expanded capacity type that has increased the secondary coil of the standard product for precision measurement (CTL-24-S28-10Z). Features a large diameter through hole of ø24. It also features an expanded applied current range of 1mA to 280A.
· With a high current ratio of 2000: 1, the secondary current is small, allowing direct interface to electronic circuits.
· Dimensions fully compatible with standard products.
· Output lead wire is a vinyl wire (0.3 mm² × 100l).
· Mounting bracket sold separately for panel mounting (HLD-24) are customized.

Part Number
CTL-24-S28-10Z
CTL-24-S28-20Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Current
(A)
Number of secondary turns n
(A)
Voltage
(V)

₹ 3,209.55

1 Piece(s) 5 Day(s) or more 0.001~801000Standard

₹ 3,829.67

1 Piece(s) 9 Day(s) or more 0.001~2802000Capacity expansion type
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Current
(A)
Number of secondary turns n
(A)
Voltage
(V)

Loading...

  1. 1

Basic Information

Input Current Alternating Current(AC) Through Hole(φ) 24 Mounting Method Unfixed
Ratio of Flow Transformation(φ) 56 Width W(mm) 13.5 Construction(mm) Polycarbonate
Applicable Power Medium
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list