(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CTL-Z Series Alternating Current Sensor for Precision Measurement

CTL-Z Series Alternating Current Sensor for Precision Measurement
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,857₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Medium standard sensor for precision measurement with a through hole diameter ø12.
· Adopting high permeability permalloy core 1mA to 100A covers wide range.

 
Part Number
CTL-12-S30-10Z
CTL-12-S30-20Z
CTL-12-S60-7Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Current
(A)
Number of secondary turns n
(A)
Voltage
(V)

₹ 2,857.27

1 Piece(s) 5 Day(s) or more 0.001~1001000Standard

₹ 3,581.89

1 Piece(s) 9 Day(s) or more 0.001~2002000Capacity expansion type

₹ 3,829.67

1 Piece(s) 9 Day(s) or more 0.0005~100719High accuracy

Loading...

  1. 1

Basic Information

Input Current Alternating Current(AC) Through Hole(φ) 12 Mounting Method Substrate Mounting
Width W(φ) 40 Height H(φ) 40 Width W(mm) 15
Construction(mm) PBT Resin Applicable Power Medium
X
whatsapp-qr whatsapp-icon