(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Applicable Current(A) | 0.001~20 | Input Current | [Alternating Current (AC)] Alternating Current(AC) |
---|---|---|---|
Through Hole(φ) | 5.8 | Mounting Method | Panel Mounted |
Number of secondary turns n(A) | 800 | Width W(φ) | 40 |
Height H(φ) | 25 | Width W(mm) | 10 |
Construction(mm) | PBT Resin | Applicable Power | Small |
Voltage(V) | Standard | - | - |
Japanese Only
Loading...
Applicable Current(A) | 0.001~20 | Input Current | [Alternating Current (AC)] Alternating Current(AC) |
---|---|---|---|
Through Hole(φ) | 5.8 | Mounting Method | Panel Mounted |
Number of secondary turns n(A) | 800 | Width W(φ) | 40 |
Height H(φ) | 25 | Width W(mm) | 10 |
Construction(mm) | PBT Resin | Applicable Power | Small |
Voltage(V) | Standard | - | - |
Loading...
Applicable Current(A) | 0.001~20 | Input Current | [Alternating Current (AC)] Alternating Current(AC) |
---|---|---|---|
Through Hole(φ) | 5.8 | Mounting Method | Panel Mounted |
Number of secondary turns n(A) | 800 | Width W(φ) | 40 |
Height H(φ) | 25 | Width W(mm) | 10 |
Construction(mm) | PBT Resin | Applicable Power | Small |
Voltage(V) | Standard | - | - |
[Features]
· A standard small sensor (panel mounted compatible type) for precision measurement. Adopts a high permeability permalloy core. Covers a wide range of 1mA to 20A.
· With a high current ratio of 800: 1, the secondary current is small, allowing direct interface to electronic circuits.
· # 110 standard tab is output terminal.
· Lead wire soldering can be used for either case.
Loading...
Applicable Current(A) | 0.001~20 | Input Current | [Alternating Current (AC)] Alternating Current(AC) |
---|---|---|---|
Through Hole(φ) | 5.8 | Mounting Method | Panel Mounted |
Number of secondary turns n(A) | 800 | Width W(φ) | 40 |
Height H(φ) | 25 | Width W(mm) | 10 |
Construction(mm) | PBT Resin | Applicable Power | Small |
Voltage(V) | Standard | - | - |
Japanese Only
Loading...
Loading...
Loading...
Applicable Current(A) | 0.001~20 | Input Current | [Alternating Current (AC)] Alternating Current(AC) |
---|---|---|---|
Through Hole(φ) | 5.8 | Mounting Method | Panel Mounted |
Number of secondary turns n(A) | 800 | Width W(φ) | 40 |
Height H(φ) | 25 | Width W(mm) | 10 |
Construction(mm) | PBT Resin | Applicable Power | Small |
Voltage(V) | Standard | - | - |
Applicable Current(A) | 0.001~20 | Input Current | Alternating Current(AC) | Through Hole(φ) | 5.8 |
---|---|---|---|---|---|
Mounting Method | Panel Mounted | Number of secondary turns n(A) | 800 | Width W(φ) | 40 |
Height H(φ) | 25 | Width W(mm) | 10 | Construction(mm) | PBT Resin |
Applicable Power | Small | Voltage(V) | Standard |
Please check the type/dimensions/specifications of the part CTL-6-S-Z in the CTL-Z Series for Precise MeasurementPanel Mount AC Sensor series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy