(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CTL-Z Series for Precise Measurement AC Sensor Attached on Printed Circuit Board

CTL-Z Series for Precise Measurement AC Sensor Attached on Printed Circuit Board
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Applicable Current(A)0.001~20Input Current[Alternating Current (AC)] Alternating Current(AC)
Through Hole(φ)5.8Mounting MethodSubstrate Mounting
Number of secondary turns n(A)800Width W(φ)21
Height H(φ)25Width W(mm)10
Construction(mm)PBT ResinApplicable PowerSmall
Voltage(V)Standard - -

PDF

Japanese Only

CAD Data unavailable

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Applicable Current(A)0.001~20Input Current[Alternating Current (AC)] Alternating Current(AC)
Through Hole(φ)5.8Mounting MethodSubstrate Mounting
Number of secondary turns n(A)800Width W(φ)21
Height H(φ)25Width W(mm)10
Construction(mm)PBT ResinApplicable PowerSmall
Voltage(V)Standard - -

Loading...

Configured Specifications

Applicable Current(A)0.001~20Input Current[Alternating Current (AC)] Alternating Current(AC)
Through Hole(φ)5.8Mounting MethodSubstrate Mounting
Number of secondary turns n(A)800Width W(φ)21
Height H(φ)25Width W(mm)10
Construction(mm)PBT ResinApplicable PowerSmall
Voltage(V)Standard - -

Product Description

[Features]
· Compact standard sensor for precision measurement (compatible with printed board).
· Adopts a high permeability permalloy core. Covers a wide range of 1mA to 20A.
· With a high current ratio of 800: 1, the secondary current is small, allowing direct interface to electronic circuits.
· # 110 standard tab is output terminal.
· Correspond to both printed circuit board soldering/ lead wire soldering.

CTL-Z Series for Precise Measurement AC Sensor Attached on Printed Circuit Board
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Applicable Current(A)0.001~20Input Current[Alternating Current (AC)] Alternating Current(AC)
Through Hole(φ)5.8Mounting MethodSubstrate Mounting
Number of secondary turns n(A)800Width W(φ)21
Height H(φ)25Width W(mm)10
Construction(mm)PBT ResinApplicable PowerSmall
Voltage(V)Standard - -

PDF

Japanese Only

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Applicable Current(A)0.001~20Input Current[Alternating Current (AC)] Alternating Current(AC)
Through Hole(φ)5.8Mounting MethodSubstrate Mounting
Number of secondary turns n(A)800Width W(φ)21
Height H(φ)25Width W(mm)10
Construction(mm)PBT ResinApplicable PowerSmall
Voltage(V)Standard - -
Part Number
CTL-6-P-Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,092.49

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Applicable Current(A) 0.001~20 Input Current Alternating Current(AC) Through Hole(φ) 5.8
Mounting Method Substrate Mounting Number of secondary turns n(A) 800 Width W(φ) 21
Height H(φ) 25 Width W(mm) 10 Construction(mm) PBT Resin
Applicable Power Small Voltage(V) Standard

Please check the type/dimensions/specifications of the part CTL-6-P-Z in the CTL-Z Series for Precise Measurement AC Sensor Attached on Printed Circuit Board series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list