(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CTL-Z Series for Precise MeasurementSensor Attached on Printed Circuit Board

CTL-Z Series for Precise MeasurementSensor Attached on Printed Circuit Board
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,092₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Straight pins for printed board horizontal mounting
· For general measurement CTL-Z smallest model of the series.
· Secure through hole (ø6) for ultra small product.
· With weight about 5 g, suitable for assembly method of directly loading on printed circuit board with integrated conductor.
· Adopting high permeability permalloy core, 1mA to 15A covers wide range.
· 800: 1 Direct interface to electronic circuit is possible at high current variable.

Part Number
CTL-6-L-Z
CTL-6-V-Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Direction
(mm)

₹ 2,092.49

1 Piece(s) 9 Day(s) or more Horizontal

₹ 2,112.58

1 Piece(s) 5 Day(s) or more Vertical
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Direction
(mm)

Loading...

  1. 1

Basic Information

Applicable Current(A) 0.001~15 Input Current Alternating Current(AC) Through Hole(φ) 6
Mounting Method Substrate Mounting Number of secondary turns n(A) 800 Width W(φ) 17
Height H(φ) 17 Width W(mm) 9 Construction(mm) PBT Resin
Applicable Power Ultra-Small Type
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list