(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

For General Measuring Instruments, CTL General Series, Large Diameter Opening, Panel Mounted AC Current Sensor

For General Measuring Instruments, CTL General Series, Large Diameter Opening, Panel Mounted AC Current Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,576₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Large diameter of through hole diameter ø36, large standard current sensor. Maximum load current 800A for general measurement CTL Top most model for general purpose series.

For General Measuring Instruments, CTL General Series, Large Diameter Opening, Panel Mounted AC Current Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,576₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
CTL-36-S56-10B1
CTL-36-S56-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of secondary turns n
(A)
Voltage
(V)

₹ 4,575.73

1 Piece(s) 9 Day(s) or more 1000Standard

₹ 5,071.29

1 Piece(s) 9 Day(s) or more 2000High variable current ratio
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of secondary turns n
(A)
Voltage
(V)

Loading...

  1. 1

Basic Information

Applicable Current(A) 0.1~800 Input Current Alternating Current(AC) Through Hole(φ) 36
Mounting Method Panel Mounted Width W(φ) 92 Height H(φ) 70
Width W(mm) 20 Construction(mm) ABS Resin Applicable Power Large Type
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language