(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CTL General-purpose Series with Large Diameter General-purpose Current Sensor for General Measurements

CTL General-purpose Series with Large Diameter General-purpose Current Sensor for General Measurements
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,113₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· While being 38 × 38 mm compact design, it has compact current sensor with high versatility securing the through hole diameter of ø18.
· High current ratio (3000: 1) the secondary current is small, allowing direct interface to electronic circuits.
· 0.1 to 180Arms excellent linearity in the range.

 
Part Number
CTL-18L-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,112.58

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Current(A) 0.1~180 Input Current Alternating Current(AC) Through Hole(φ) 18
Mounting Method Unfixed Number of secondary turns n(A) 3000 Width W(φ) 38
Height H(φ) 38 Width W(mm) 11 Construction(mm) PBT Resin
Applicable Power Small

Please check the type/dimensions/specifications of the part CTL-18L-1 in the CTL General-purpose Series with Large Diameter General-purpose Current Sensor for General Measurements series.

X
whatsapp-qr whatsapp-icon