(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CTL general-purpose series output lead wire mini type AC current sensor for general gauge.

CTL general-purpose series output lead wire mini type AC current sensor for general gauge.
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,720₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· General purpose/ applied current to standard small current sensor and common number of windings 120A superior model with common extended electrical specifications.
· Small design with slim external shape and weight while securing through hole ø12.
· With an output lead wire type, any connector or cable extension connection is easy.
· Pin terminal structure for PC board mounting, OEM available by handling

Part Number
CTL-12L-8
CTL-12L-10
CTL-12L-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Current
(A)
Number of secondary turns n
(A)

₹ 1,740.22

1 Piece(s) 5 Day(s) or more 0.1~120800

₹ 1,720.13

1 Piece(s) 9 Day(s) or more 0.1~1501000

₹ 1,843.36

1 Piece(s) 9 Day(s) or more 0.1~1803000
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Current
(A)
Number of secondary turns n
(A)

Loading...

  1. 1

Basic Information

Input Current Alternating Current(AC) Through Hole(φ) 12 Mounting Method Unfixed
Width W(φ) 30 Height H(φ) 30 Width W(mm) 11
Construction(mm) PBT Resin
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list