(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CTL general purpose series AC current sensor for mounting panel for general measurement

CTL general purpose series AC current sensor for mounting panel for general measurement
You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· General purpose type for general industrial machines such as heater and motor etc.
· Best seller models have proudly reached the production cumulative total of 1 million or more (for panel mounting).
· Despite being a small product with a through hole diameter of ø5.8 and a weight of approximately 12 g, it is able to cover a wide range from 0.1 A to 80A.
· With a high current ratio of 800: 1, the secondary current is small, allowing direct interface to electronic circuits.
· # 110 standard tab is output terminal.
· Supports lead wire soldering

CTL general purpose series AC current sensor for mounting panel for general measurement
You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
CTL-6-S-H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,615.65

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Applicable Current(A) 0.1~80 Input Current Alternating Current(AC) Through Hole(φ) 5.8
Mounting Method Panel Mounted Number of secondary turns n(A) 800 Width W(φ) 40
Height H(φ) 25 Width W(mm) 10 Construction(mm) PBT Resin
Applicable Power Small Voltage(V) Standard
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list