(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Applicable Current(A) | 0.1~80 | Input Current | [Alternating Current (AC)] Alternating Current(AC) |
---|---|---|---|
Through Hole(φ) | 5.8 | Mounting Method | Substrate Mounting |
Number of secondary turns n(A) | 800 | Width W(φ) | 21 |
Height H(φ) | 25 | Width W(mm) | 10 |
Construction(mm) | PBT Resin | Applicable Power | Small |
Voltage(V) | Standard | - | - |
Japanese Only
Loading...
Applicable Current(A) | 0.1~80 | Input Current | [Alternating Current (AC)] Alternating Current(AC) |
---|---|---|---|
Through Hole(φ) | 5.8 | Mounting Method | Substrate Mounting |
Number of secondary turns n(A) | 800 | Width W(φ) | 21 |
Height H(φ) | 25 | Width W(mm) | 10 |
Construction(mm) | PBT Resin | Applicable Power | Small |
Voltage(V) | Standard | - | - |
Loading...
Applicable Current(A) | 0.1~80 | Input Current | [Alternating Current (AC)] Alternating Current(AC) |
---|---|---|---|
Through Hole(φ) | 5.8 | Mounting Method | Substrate Mounting |
Number of secondary turns n(A) | 800 | Width W(φ) | 21 |
Height H(φ) | 25 | Width W(mm) | 10 |
Construction(mm) | PBT Resin | Applicable Power | Small |
Voltage(V) | Standard | - | - |
General purpose type for general industrial machines such as heater and motor etc. Best seller models have proudly reached the production cumulative total of 1 million or more.
Loading...
Applicable Current(A) | 0.1~80 | Input Current | [Alternating Current (AC)] Alternating Current(AC) |
---|---|---|---|
Through Hole(φ) | 5.8 | Mounting Method | Substrate Mounting |
Number of secondary turns n(A) | 800 | Width W(φ) | 21 |
Height H(φ) | 25 | Width W(mm) | 10 |
Construction(mm) | PBT Resin | Applicable Power | Small |
Voltage(V) | Standard | - | - |
Japanese Only
Loading...
Loading...
Loading...
Applicable Current(A) | 0.1~80 | Input Current | [Alternating Current (AC)] Alternating Current(AC) |
---|---|---|---|
Through Hole(φ) | 5.8 | Mounting Method | Substrate Mounting |
Number of secondary turns n(A) | 800 | Width W(φ) | 21 |
Height H(φ) | 25 | Width W(mm) | 10 |
Construction(mm) | PBT Resin | Applicable Power | Small |
Voltage(V) | Standard | - | - |
Applicable Current(A) | 0.1~80 | Input Current | Alternating Current(AC) | Through Hole(φ) | 5.8 |
---|---|---|---|---|---|
Mounting Method | Substrate Mounting | Number of secondary turns n(A) | 800 | Width W(φ) | 21 |
Height H(φ) | 25 | Width W(mm) | 10 | Construction(mm) | PBT Resin |
Applicable Power | Small | Voltage(V) | Standard |
Please check the type/dimensions/specifications of the part CTL-6-P-H in the CTL general-purpose series AC current sensor for printed circuit board mounting used for general measurement series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy