(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Drain Trap NH-5L3

Drain Trap NH-5L3
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,950₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Drain empties using magnetic force

Features

●The float with built in magnet made it possible to automatically discharge the drain by magnetic force.
●Since it is a float type, there is no wasteful air consumption.
●Automatically discharge accumulated drain.

Specification

●Working Pressure(MPa):0.15 to 0.98
●Drain Discharge Rate(cm3/times):24
●W x D x H(mm):105 x 105 x 221
●SPQ(piece):1
●Working Fluid: Air
●Fluid Temperature : 5 to 60°C
●Drain Discharge Method: Float Type Auto Drain System
Part Number
NH-5L3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 13,949.60

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1
 

Basic Information

Type Drain Traps Drain Discharge Automatic/manual discharge Drain Discharge Operating Method Float type
Power Supply No Power Supply Type Inlet Connection Type R(Rc) Inlet Connection Screw Nominal 1/2B
Outlet Connection Type G Outlet Screw Nominal 1/4B Max. Operating Pressure(MPa) 1
Medium Pressure Specifications(cm3/1 time) 24 Applicable Fluids Air Operating Pressure(MPa) 0.14~1.0
Ambient Temperature(℃) 5~60