(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Air Unit Regulator with Filter BN-3RT0F

Air Unit Regulator with Filter BN-3RT0F
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,475₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lightweight and compact series featuring standard pressure meters and brackets.

[Features]
· The drain automatically empties in models BN-3RT5F, and 3RTOF when pressure drops below 0.05MPa.

Part Number
BN-3RT0F-8
BN-3RT0F-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnection Dia.

₹ 6,653.98

1 Piece(s) 5 Day(s) or more Rc1/4

₹ 6,474.51

1 Piece(s) 5 Day(s) or more Rc3/8

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter Regulator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1 Relief Mechanism Relief Flow Direction Standard Flow (Right→Left)
Drain Cock Manual Pressure Gauge With Standard Pressure Tester Applicable Fluids Air
Operating Pressure(MPa) 0.05~1.0 Set Pressure(MPa) 0.05~0.85