(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Lubricator, BN-2301A (Part Number)

Lubricator, BN-2301A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,818₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High volume screw series.

Part Number
BN-2301A-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,818.25

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Oil Storage Capacity(cm3) 200 IN Side, Connection Type Rc IN Side, Plumbing Thread Nominal 3/8
Drain Exhaust No Case Material Resin Min. Dripping Flow Rate(l/min) 200
Flow Direction Rightward direction Applicable Fluids Air Operating Pressure(MPa) 0~1.0

Please check the type/dimensions/specifications of the part BN-2301A-10 in the Lubricator, BN-2301A series.