(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Cable OP Series, Extension Cable

Cable OP Series, Extension Cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,592₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

You can purchase it separately.
[Features]
・ Extension cable between lighting and controller / power supply
・ It is a cable that controls power supply from outside
・ Lighting extension cable and voltage drop

 
Part Number
OP-CB1-2
OP-CB1-3
OP-CB1-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCable Length
(m)
Cable Length
(m)

₹ 1,591.91

1 Piece(s) 13 Day(s) or more 1022

₹ 1,784.78

1 Piece(s) 8 Day(s) or more 1033

₹ 2,171.85

1 Piece(s) 7 Day(s) or more 1055

Loading...

  1. 1

Basic Information

Type Extension Cable Branch Type No Branch Features 1ch
Type Extension Cable Compatible Model All models except for: OPHS4-C22W/B / OPHS4-C24IR850 / OPHS4-C24IR940 / OPHS4-C22UV365