(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Surface Mounting Backlight OPSM Series

Surface Mounting Backlight OPSM Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,081₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Thin and highly uniform high luminance backlight lighting in which chip LEDs are mounted in high densities.

[Features]
· Surface illumination from surface mounted chip LEDs. The light is made uniform by a diffuser plate.
· Illuminates workpieces via the backlight. Used for determining shapes by their silhouette, etc.

Part Number
OPSM-32X32B-T
OPSM-32X32R-T
OPSM-32X32W-T
OPSM-62X32B-T
OPSM-62X32R-T
OPSM-62X32W-T
OPSM-62X62B-T
OPSM-62X62R-T
OPSM-62X62W-T
OPSM-92X32B-T
OPSM-92X32R-T
OPSM-92X32W-T
OPSM-92X62B-T
OPSM-92X62R-T
OPSM-92X62W-T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSEmitting Color Width W (Range)
(mm)
Width W
(mm)
Length L (Range)
(mm)
Length L
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Height H (The max. value is applied for Flexible Type)
(mm)
Number of LEDs

₹ 33,360.69

1 Piece(s) 21 Day(s) or more 10Blue40.1~604830.1~50341.1~21.81530

₹ 13,080.93

1 Piece(s) 21 Day(s) or more 10Red40.1~604830.1~50341.1~21.11136

₹ 33,360.69

1 Piece(s) 21 Day(s) or more 10White40.1~604830.1~50341.1~21.81530

₹ 63,297.47

1 Piece(s) 21 Day(s) or more 10Blue40.1~604850.1~80643.1~43.61560

₹ 18,875.15

1 Piece(s) 21 Day(s) or more 10Red40.1~604850.1~80642.1~32.21172

₹ 63,297.47

1 Piece(s) 21 Day(s) or more 10White40.1~604850.1~80643.1~43.61560

₹ 71,988.80

1 Piece(s) 21 Day(s) or more 10Blue60.1~807850.1~80646.1~87.215120

₹ 30,463.58

1 Piece(s) 21 Day(s) or more 10Red60.1~807850.1~80644.1~54.411144

₹ 71,988.80

1 Piece(s) 21 Day(s) or more 10White60.1~807850.1~80646.1~87.215120

₹ 67,160.29

1 Piece(s) 21 Day(s) or more 10Blue100.1~15011450.1~80345.1~65.41590

₹ 24,669.36

1 Piece(s) 21 Day(s) or more 10Red100.1~15011430.1~50343.1~43.311108

₹ 67,160.29

1 Piece(s) 21 Day(s) or more 10White100.1~15011430.1~50345.1~65.41590

₹ 102,891.31

1 Piece(s) 21 Day(s) or more 10Blue100.1~15011450.1~806410.1~2010.815180

₹ 42,052.02

1 Piece(s) 21 Day(s) or more 10Red100.1~15011450.1~80646.1~86.511216

₹ 102,891.31

1 Piece(s) 21 Day(s) or more 10White100.1~15011450.1~806410.1~2010.815180

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Square type Irradiation Direction Backlight
Light Source Since light Irradiation Light Type Surface Emission Height H (Range)(mm) 5~15
Input Voltage DC12V