(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Direct Bar Lighting OPDB Series

Direct Bar Lighting OPDB Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      19,841₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

It can widely be used as oblique lighting and backlight.
[Features]
・ It can be selected from a lineup of 6 sizes depending on the illuminated area
・ Free mounting position with movable nuts
・ Since it has movable nuts, it is easy to adjust with the mounting jig.
・ It achieves high levels of illuminance, even when illuminating over long distances.
・ Adjusting the installation angle makes it illuminate from the optimum position
・ It can be installed freely, supporting various applications
・ It can be used as high-luminance surface lighting with a diffuser plate attached

Part Number
OPDB-14X11B
OPDB-14X11W
OPDB-132X15W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSEmitting Color Width W (Range)
(mm)
Width W
(mm)
Length L
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Number of LEDs

₹ 19,840.84

1 Piece(s) 21 Day(s) or more 10Blue25.1~4036140.1~10.45~15126

₹ 19,840.84

1 Piece(s) 21 Day(s) or more 10White25.1~4036140.1~10.45~15126

₹ 73,920.22

1 Piece(s) 21 Day(s) or more 10White100.1~150142185.1~65.820.1~3020.596

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Bar Shape Irradiation Direction Oblique
Light Source Since light Irradiation Light Type Direct Light Length L (Range)(mm) 10~30
Input Voltage DC12V