(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spot Lighting OPS/OPHS Series (OPS3-14R)

Spot Lighting OPS/OPHS Series (OPS3-14R)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      23,478₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

High-luminance compact coaxial / spot lighting.
[Features]
・ OPHS uses aluminum case / fin structure with excellent heat dissipation and supports high magnification and high speed inspection due to high luminance emission.

Part Number
OPS3-14R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSEmitting Color

₹ 24,251.15

1 Piece(s) 21 Day(s) or more 10Red

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Spot Type Irradiation Direction Vertical Emitter
Light Source Since light Irradiation Light Type Surface Emission External Dimension D (Range)(mm) 10~30
External Dimension D(mm) 14 Power Consumption (Range)(W) 0.1~1 Power Consumption(W) 1
Center Hole Size d (Range)(mm) 5~20 Center Hole Size d(mm) 8 Height H (Range)(mm) 20.1~30
Height H (The max. value is applied for Flexible Type)(mm) 22
X
whatsapp-qr whatsapp-icon