(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Horizontal Direct Ring Lighting OPDR-H Series

Horizontal Direct Ring Lighting OPDR-H Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      48,812₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Direct ring lighting that can emphasize uneven areas by illuminating from the horizontal direction.

[Features]
· Lighting that makes out surface scratches and similar defects and features by illuminating the workpiece from a shallow angle (in respect to the workpiece).
· Makes out any differences in the scatter rate by illuminating the target object from an angle and controlling the generation of any ghosting/unwanted reflections.

Part Number
OPDR-H78-46R-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 48,811.93

1 Piece(s) 21 Day(s) or more 10

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Ring Shape Emitting Color Red
Irradiation Direction Oblique Light Source Since light Irradiation Light Type Direct Light
External Dimension D (Range)(mm) 50.1~80 External Dimension D(mm) 78 Power Consumption (Range)(W) 1.1~2
Power Consumption(W) 2 Center Hole Size d (Range)(mm) 40.1~50 Center Hole Size d(mm) 46
Height H (Range)(mm) 5~15 Height H (The max. value is applied for Flexible Type)(mm) 10 Number of LEDs 48
Input Voltage DC12V

Please check the type/dimensions/specifications of the part OPDR-H78-46R-1 in the Horizontal Direct Ring Lighting OPDR-H Series series.