(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Z Bracket

Z Bracket
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,346₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Attach an X stage and use it as a Z stage, switch the transfer surface from vertical to horizontal, or mount a rotating stage to turn the rotating axis by 90°.

Part Number
SB-4002
SB-5002
SB-6002
SB-6003
SB-7002
SB-7003
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Full height
(mm)

₹ 5,345.87

1 Piece(s) 5 Day(s) or more 10For 40mmX40mm65

₹ 7,361.84

1 Piece(s) 8 Day(s) or more 10For 50mmX50mm75

₹ 7,435.67

1 Piece(s) 5 Day(s) or more 10For 60mmX60mm85

₹ 8,456.29

1 Piece(s) 5 Day(s) or more 10For 60mmX60mm90

₹ 9,450.31

1 Piece(s) 8 Day(s) or more 10For 70mmX70mm95

₹ 10,472.25

1 Piece(s) 14 Day(s) or more 10For 70mmX70mm105

Loading...

  1. 1

Basic Information

Main materials/surface treatment Aluminum / Black Alumite Satin
X
whatsapp-qr whatsapp-icon