(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Use when the tap is not correctly positioned during installation of other jigs on the stage.
Part Number |
---|
SA-101 |
SA-301 |
SA-401 |
SA-601 |
SA-901 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Size (mm) |
---|---|---|---|---|---|---|
₹ 4,380.40 | 1 Piece(s) | 10 Day(s) or more | 10 | 125X125 | ||
₹ 3,212.96 | 1 Piece(s) | 10 Day(s) or more | 10 | 30X30 | ||
₹ 3,266.33 | 1 Piece(s) | 5 Day(s) or more | 10 | 40X40 | ||
₹ 3,907.82 | 1 Piece(s) | 5 Day(s) or more | 10 | 60X60 | ||
₹ 4,110.42 | 1 Piece(s) | 8 Day(s) or more | 10 | 90X90 |
Loading...
Main materials/surface treatment | Aluminum / Black Alumite Satin |