(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cross LAN Cable (2 m)

Cross LAN Cable (2 m)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,375₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Used when controlling 2 or 3-axis QT-A series products over an Ethernet connection, one to one, with a PC.

 
Part Number
ACB-LANX-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,374.75

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Cable Length(m) 2 Cable Type Cross LAN cable

Please check the type/dimensions/specifications of the part ACB-LANX-2 in the Cross LAN Cable (2 m) series.