(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Goniometer Stage (Manual Stage) (Part Number)

Goniometer Stage (Manual Stage)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      35,914₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
▪ Single-shaft tilt stage with different rotational axis heights and travel.
▪ When combined with a single-shaft tilt stage with different rotational axis heights, it can be a dual-axis tilt stage with the same rotational axis.
▪ The proprietary combination coupling mechanism allows fine and very smooth operation.
▪ Uses dovetail groove (D-T type) for the travel guide.
▪ Can be widely used for applications requiring the precise positioning of cameras, sensors, and other items

Part Number
TS-311
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Travel Distance (Range Selectable) Feeding Method Table Material Table Surface Treatment Travel Guide Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Clamp Type Travel Distance/Knob 1 Rotation

₹ 38,986.09

1 Piece(s) 10 Day(s) or more 1026~4026~405~30±10 to 20-Brass[Low Temperature Black Chrome Plating] Hard black chromePresence303019.6[Standard] Clamp Screw TypeApprox. 2°34′

Loading...

  1. 1

Basic Information

Type Goniometer X Axis Moving Direction Tilt in one direction
X
whatsapp-qr whatsapp-icon