(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.

Small Rail Stage (Z-Axis) (Manual Stage)

Small Rail Stage (Z-Axis) (Manual Stage)

[Features]
▪ 3 types of small Z shaft stages with different specifications.
▪ Products using either a dovetail groove (D-T type) or ball slider for the travel guide are available.
▪ Can be widely used for applications requiring the positioning of cameras, sensors, and other items.
▪ RM-Z and RX-Z can be affixed using a high retaining force clamp at the desired position

PDF

Japanese Only

Part Number
SRS-3
Part NumberVolume DiscountDays to Ship
8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Z-Axis Stage surface (length) (range of selection)(mm) 26~40 Stage surface (width) (range of selection)(mm) 26~40
Load Capacity (Range Selectable)(N) 5~30 Feeding Method Feed Screw Table Material Aluminum alloy
Table Surface Treatment Black anodize satined Travel Guide Ball sliding Stage surface (length)(mm) 30
Stage surface (width)(mm) 30 Load Capacity(N) 8.9 Travel Distance/Knob 1 Rotation Approx. 0.5mm
Mounting position of the operation part - Moving Direction Z Axis 1 Direction

Please check the type/dimensions/specifications of the part SRS-3 in the Small Rail Stage (Z-Axis) (Manual Stage) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)