(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Stage offering high precision and high rigidity by utilizing the HG-VCR method.
· Both the standard and symmetric types can be configured symmetrically.
· Feed screw, standard micro, and fine-pitched micro feeding methods are available.
· Clamp types include plate clamps and operation-side clamps.
· Can be widely used for applications requiring the precise positioning of cameras, sensors, work, and other items.
Part Number |
---|
LZ-6042-CR7 |
LZ-6042-CR8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Feeding Method | Stage surface (length) (mm) | Stage surface (width) (mm) | Clamp Type | Type | Travel Distance/Knob 1 Rotation | Mounting position of the operation part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 55,653.27 | 1 Piece(s) | 10 Day(s) or more | - | 41~60 | 41~60 | [Micrometer Head] Digimatic micrometer | 60 | 60 | [Disc] Plate Clamp | Symmetrical Type | 0.1mm | Center | ||
₹ 35,139.75 | 1 Piece(s) | 10 Day(s) or more | 10 | 41~60 | 41~60 | [Micrometer Head] Fine Pitch Micro | 60 | 60 | [Disc] Plate Clamp | Symmetrical Type | 0.1mm | Center |
Loading...
Type | Z-Axis | Load Capacity (Range Selectable)(N) | 30.1~50 | Table Material | Stainless Steel |
---|---|---|---|---|---|
Table Surface Treatment | Black oxide chromium | Travel Guide | V Groove And Cross Roller | Load Capacity(N) | 49 |
Moment Rigidity And Pitch Rigidity("/N•cm) | 0.04 | Moment Rigidity And Yaw Rigidity("/N•cm) | 0.04 | Moment Rigidity And Roll Rigidity("/N•cm) | 0.02 |
Moving Direction | Z Axis 1 Direction |