(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

High-Grade Aluminum Z Stage (Manual Stage) (Part Number)

High-Grade Aluminum Z Stage (Manual Stage)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      28,838₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Stage that utilizes aluminum alloy as a main material by the method of HG-VCR to simultaneously achieve rigidity and light weight.
· There is a standard type and symmetric type which can be configured to be symmetrical.
· Standard micro and fine pitch micro feeding methods are available.
· Can be widely used for applications requiring the precise positioning of cameras, sensors, work, and other items

Part Number
LZ-3047-C8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Feeding Method Table Material Table Surface Treatment Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Type Travel Distance/Knob 1 Rotation Mounting position of the operation part

₹ 30,600.84

1 Piece(s) 10 Day(s) or more 1026~4026~40[Micrometer Head] Fine Pitch MicroAluminum alloyBlack anodize satined303019.6111Standard Type0.1mmCenter

Loading...

  1. 1

Basic Information

Type Z-Axis Load Capacity (Range Selectable)(N) 5~30 Travel Guide V Groove And Cross Roller
Clamp Type Plate Clamp Moving Direction Z Axis 1 Direction