(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

High-Grade XY Stage (Manual Stage) (Part Number)

High-Grade XY Stage (Manual Stage)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • High-Grade XY Stage (Manual Stage)
  • High-Grade XY Stage (Manual Stage)
  • High-Grade XY Stage (Manual Stage)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      37,087₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A HG-VCR automatic stage with high precision and rigidity.

Part Number
LD-4042-S1
LD-4042-S1-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Clamp Type Type Travel Distance/Knob 1 Rotation Mounting position of the operation part

₹ 43,211.58

1 Piece(s) 8 Day(s) or more 1026~4026~4050.1~100[Micrometer Head] Standard Micrometer404095.2[Disc] Plate ClampStandard Type0.5mmSide

₹ 47,295.38

1 Piece(s) 10 Day(s) or more 1026~4026~4050.1~100[Micrometer Head] Standard Micrometer404095.2[Disc] Operation side plate clampStandard Type0.5mmSide

Loading...

  1. 1

Basic Information

Table Material Stainless Steel Table Surface Treatment Black oxide chromium Travel Guide V Groove And Cross Roller
Parallelism(µm) 30 Moment Rigidity And Pitch Rigidity("/N•cm) 0.06 Moment Rigidity And Yaw Rigidity("/N•cm) 0.08
Moment Rigidity And Roll Rigidity("/N•cm) 0.06 Moving Direction 2 Direction of XY Axis