(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A HG-VCR automatic stage with high precision and rigidity.
Part Number |
---|
LD-4042-S1 |
LD-4042-S1-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Load Capacity (Range Selectable) (N) | Feeding Method | Stage surface (length) (mm) | Stage surface (width) (mm) | Load Capacity (N) | Clamp Type | Type | Travel Distance/Knob 1 Rotation | Mounting position of the operation part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 43,211.58 | 1 Piece(s) | 8 Day(s) or more | 10 | 26~40 | 26~40 | 50.1~100 | [Micrometer Head] Standard Micrometer | 40 | 40 | 95.2 | [Disc] Plate Clamp | Standard Type | 0.5mm | Side | ||
₹ 47,295.38 | 1 Piece(s) | 10 Day(s) or more | 10 | 26~40 | 26~40 | 50.1~100 | [Micrometer Head] Standard Micrometer | 40 | 40 | 95.2 | [Disc] Operation side plate clamp | Standard Type | 0.5mm | Side |
Loading...
Table Material | Stainless Steel | Table Surface Treatment | Black oxide chromium | Travel Guide | V Groove And Cross Roller |
---|---|---|---|---|---|
Parallelism(µm) | 30 | Moment Rigidity And Pitch Rigidity("/N•cm) | 0.06 | Moment Rigidity And Yaw Rigidity("/N•cm) | 0.08 |
Moment Rigidity And Roll Rigidity("/N•cm) | 0.06 | Moving Direction | 2 Direction of XY Axis |