(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
• Offers both rigidity and low weight by utilizing aluminum alloy as the main material and an HG-VCR guidance method
• Standard and inverse models available, giving left/right symmetry
• Standard micron and fine pitch micron feeds available
• Wide-ranging applications, for example, positioning of cameras, sensors, and other items
Part Number |
---|
LD-7047-S8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Load Capacity (Range Selectable) (N) | Feeding Method | Stage surface (length) (mm) | Stage surface (width) (mm) | Load Capacity (N) | Moment Rigidity And Pitch Rigidity ("/N•cm) | Moment Rigidity And Yaw Rigidity ("/N•cm) | Moment Rigidity And Roll Rigidity ("/N•cm) | Type | Travel Distance/Knob 1 Rotation | Mounting position of the operation part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 71,844.15 | 1 Piece(s) | 10 Day(s) or more | 10 | 61~90 | 61~90 | 50.1~100 | [Micrometer Head] Fine Pitch Micro | 70 | 70 | 78.4 | 0.2 | 0.06 | 0.2 | Standard Type | 0.1mm | Side |
Loading...
Table Material | Aluminum alloy | Table Surface Treatment | Black anodize satined | Travel Guide | V Groove And Cross Roller |
---|---|---|---|---|---|
Parallelism(µm) | 50 | Clamp Type | Plate Clamp | Moving Direction | 2 Direction of XY Axis |
Please check the type/dimensions/specifications of the part LD-7047-S8 in the High-Grade Aluminum XY Stage (Manual Stage) series.
Part Number |
---|
LD-3047-CR8 |
LD-3047-S1 |
LD-3047-S8 |
LD-7047-SR1 |
LD-7047-SR6 |
LD-7047-SR8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Load Capacity (Range Selectable) (N) | Feeding Method | Stage surface (length) (mm) | Stage surface (width) (mm) | Load Capacity (N) | Moment Rigidity And Pitch Rigidity ("/N•cm) | Moment Rigidity And Yaw Rigidity ("/N•cm) | Moment Rigidity And Roll Rigidity ("/N•cm) | Type | Travel Distance/Knob 1 Rotation | Mounting position of the operation part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 53,283.89 | 1 Piece(s) | 10 Day(s) or more | 10 | 26~40 | 26~40 | 5~30 | [Micrometer Head] Fine Pitch Micro | 30 | 30 | 19.6 | 2 | 2 | 2 | Symmetrical Type | 0.1mm | Center | ||
₹ 43,075.02 | 1 Piece(s) | 8 Day(s) or more | 10 | 26~40 | 26~40 | 5~30 | [Micrometer Head] Standard Micrometer | 30 | 30 | 19.6 | 2 | 2 | 2 | Standard Type | 0.5mm | Side | ||
₹ 53,283.89 | 1 Piece(s) | 10 Day(s) or more | 10 | 26~40 | 26~40 | 5~30 | [Micrometer Head] Fine Pitch Micro | 30 | 30 | 19.6 | 2 | 2 | 2 | Standard Type | 0.1mm | Side | ||
₹ 61,635.29 | 1 Piece(s) | 10 Day(s) or more | 10 | 61~90 | 61~90 | 50.1~100 | [Micrometer Head] Standard Micrometer | 70 | 70 | 78.4 | 0.2 | 0.06 | 0.2 | Symmetrical Type | 0.5mm | Side | ||
₹ 55,510.24 | 1 Piece(s) | 10 Day(s) or more | 10 | 61~90 | 61~90 | 50.1~100 | [Feed Screw] Feed Screw | 70 | 70 | 78.4 | 0.2 | 0.06 | 0.2 | Symmetrical Type | 0.5mm | Side | ||
₹ 71,844.15 | 1 Piece(s) | 10 Day(s) or more | 10 | 61~90 | 61~90 | 50.1~100 | [Micrometer Head] Fine Pitch Micro | 70 | 70 | 78.4 | 0.2 | 0.06 | 0.2 | Symmetrical Type | 0.1mm | Side |