(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High-Grade Aluminum XY Stage (Manual Stage) (Part Number)

High-Grade Aluminum XY Stage (Manual Stage)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • High-Grade Aluminum XY Stage (Manual Stage)
  • High-Grade Aluminum XY Stage (Manual Stage)
  • High-Grade Aluminum XY Stage (Manual Stage)
  • High-Grade Aluminum XY Stage (Manual Stage)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      41,090₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
• Offers both rigidity and low weight by utilizing aluminum alloy as the main material and an HG-VCR guidance method
• Standard and inverse models available, giving left/right symmetry
• Standard micron and fine pitch micron feeds available
• Wide-ranging applications, for example, positioning of cameras, sensors, and other items

Part Number
LD-7047-S8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Type Travel Distance/Knob 1 Rotation Mounting position of the operation part

₹ 71,844.15

1 Piece(s) 10 Day(s) or more 1061~9061~9050.1~100[Micrometer Head] Fine Pitch Micro707078.40.20.060.2Standard Type0.1mmSide

Loading...

  1. 1

Basic Information

Table Material Aluminum alloy Table Surface Treatment Black anodize satined Travel Guide V Groove And Cross Roller
Parallelism(µm) 50 Clamp Type Plate Clamp Moving Direction 2 Direction of XY Axis

Please check the type/dimensions/specifications of the part LD-7047-S8 in the High-Grade Aluminum XY Stage (Manual Stage) series.

Product variants

Part Number
LD-3047-CR8
LD-3047-S1
LD-3047-S8
LD-7047-SR1
LD-7047-SR6
LD-7047-SR8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Type Travel Distance/Knob 1 Rotation Mounting position of the operation part

₹ 53,283.89

1 Piece(s) 10 Day(s) or more 1026~4026~405~30[Micrometer Head] Fine Pitch Micro303019.6222Symmetrical Type0.1mmCenter

₹ 43,075.02

1 Piece(s) 8 Day(s) or more 1026~4026~405~30[Micrometer Head] Standard Micrometer303019.6222Standard Type0.5mmSide

₹ 53,283.89

1 Piece(s) 10 Day(s) or more 1026~4026~405~30[Micrometer Head] Fine Pitch Micro303019.6222Standard Type0.1mmSide

₹ 61,635.29

1 Piece(s) 10 Day(s) or more 1061~9061~9050.1~100[Micrometer Head] Standard Micrometer707078.40.20.060.2Symmetrical Type0.5mmSide

₹ 55,510.24

1 Piece(s) 10 Day(s) or more 1061~9061~9050.1~100[Feed Screw] Feed Screw707078.40.20.060.2Symmetrical Type0.5mmSide

₹ 71,844.15

1 Piece(s) 10 Day(s) or more 1061~9061~9050.1~100[Micrometer Head] Fine Pitch Micro707078.40.20.060.2Symmetrical Type0.1mmSide
X
whatsapp-qr whatsapp-icon