(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A thin type lightweight stage that uses a V groove and cross roller (V-CR type) for the movement guide.
· The operating section can be attached on the center, the side, and the reverse side.
· Can be used for a wide range of purposes such as precise positioning of the work piece and as a sampling stage of measurement equipment.
Part Number |
---|
LS-149-C1 |
LS-149-C7 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Load Capacity (Range Selectable) (N) | Feeding Method | Table Material | Table Surface Treatment | Stage surface (length) (mm) | Stage surface (width) (mm) | Load Capacity (N) | Parallelism (µm) | Moment Rigidity And Pitch Rigidity ("/N•cm) | Moment Rigidity And Yaw Rigidity ("/N•cm) | Moment Rigidity And Roll Rigidity ("/N•cm) | Mounting position of the operation part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 44,210.04 | 1 Piece(s) | 10 Day(s) or more | 10 | 121~ | 121~ | 100.1~ | [Micrometer Head] Standard Micrometer | Steel | [Low Temperature Black Chrome Plating] Hard black chrome | 125 | 125 | 245 | 30 | 0.05 | 0.05 | 0.03 | Center | ||
₹ 59,570.56 | 1 Piece(s) | 10 Day(s) or more | - | 121~ | 121~ | 100.1~ | [Micrometer Head] Digimatic micrometer | Steel | [Low Temperature Black Chrome Plating] Hard black chrome | 125 | 125 | 245 | 30 | 0.05 | 0.05 | 0.03 | Center |
Loading...
Travel Guide | Cross Roller | Product Category | Main Body | Type | X Stage |
---|---|---|---|---|---|
Clamp Type | Plate Clamp | Travel Distance/Knob 1 Rotation | 0.5mm | Moving Direction | X Axis 1 Direction |