(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

X-Axis Slim Stage (Manual Stage) (Part Number)

X-Axis Slim Stage (Manual Stage)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      34,048₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A thin type lightweight stage that uses a V groove and cross roller (V-CR type) for the movement guide.
· The operating section can be attached on the center, the side, and the reverse side.
· Can be used for a wide range of purposes such as precise positioning of the work piece and as a sampling stage of measurement equipment.

Part Number
LS-149-C1
LS-149-C7
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Table Material Table Surface Treatment Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Parallelism
(µm)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Mounting position of the operation part

₹ 44,210.04

1 Piece(s) 10 Day(s) or more 10121~121~100.1~[Micrometer Head] Standard MicrometerSteel[Low Temperature Black Chrome Plating] Hard black chrome125125245300.050.050.03Center

₹ 59,570.56

1 Piece(s) 10 Day(s) or more -121~121~100.1~[Micrometer Head] Digimatic micrometerSteel[Low Temperature Black Chrome Plating] Hard black chrome125125245300.050.050.03Center

Loading...

  1. 1

Basic Information

Travel Guide Cross Roller Product Category Main Body Type X Stage
Clamp Type Plate Clamp Travel Distance/Knob 1 Rotation 0.5mm Moving Direction X Axis 1 Direction