(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

High-Grade X-Axis Stage (Manual Stage) (Part Number)

High-Grade X-Axis Stage (Manual Stage)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,616₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Stage offering high precision and high rigidity utilizing the HG-VCR method.
· Both the standard and symmetric types can be configured symmetrically.
· Feed screw, standard micro, and fine-pitched micro feeding methods are available.
· Clamp types include plate clamps and operation-side clamps.
· Can be widely used for applications requiring the precise positioning of cameras, sensors, work, and other items.

Part Number
LS-7042-C6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Clamp Type Type Travel Distance/Knob 1 Rotation Mounting position of the operation part

₹ 25,951.51

1 Piece(s) 10 Day(s) or more 1061~9061~90100.1~[Feed Screw] Feed Screw7070245[Disc] Plate ClampStandard Type0.5mmCenter

Loading...

  1. 1

Basic Information

Table Material Stainless Steel Table Surface Treatment Black oxide chromium Travel Guide Cross Roller
Product Category Main Body Type X Stage Parallelism(µm) 15
Moment Rigidity And Pitch Rigidity("/N•cm) 0.04 Moment Rigidity And Yaw Rigidity("/N•cm) 0.04 Moment Rigidity And Roll Rigidity("/N•cm) 0.02
Moving Direction X Axis 1 Direction

Please check the type/dimensions/specifications of the part LS-7042-C6 in the High-Grade X-Axis Stage (Manual Stage) series.

Product variants

Part Number
LS-4042-CR1
LS-4042-CR6
LS-4042-CR8
LS-7042-C7
LS-7042-C8
LS-7042-CR1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Clamp Type Type Travel Distance/Knob 1 Rotation Mounting position of the operation part

₹ 21,678.80

1 Piece(s) 8 Day(s) or more 1026~4026~4050.1~100[Micrometer Head] Standard Micrometer404098[Disc] Plate ClampSymmetrical Type0.5mmCenter

₹ 18,615.60

1 Piece(s) 10 Day(s) or more 1026~4026~4050.1~100[Feed Screw] Feed Screw404098[Disc] Plate ClampSymmetrical Type0.5mmCenter

₹ 26,783.22

1 Piece(s) 10 Day(s) or more 1026~4026~4050.1~100[Micrometer Head] Fine Pitch Micro404098[Disc] Plate ClampSymmetrical Type0.1mmCenter

₹ 54,631.31

1 Piece(s) 10 Day(s) or more -61~9061~90100.1~[Micrometer Head] Digimatic micrometer7070245[Disc] Plate ClampStandard Type0.5mmCenter

₹ 34,119.13

1 Piece(s) 10 Day(s) or more 1061~9061~90100.1~[Micrometer Head] Fine Pitch Micro7070245[Disc] Plate ClampStandard Type0.1mmCenter

₹ 29,014.71

1 Piece(s) 10 Day(s) or more 1061~9061~90100.1~[Micrometer Head] Standard Micrometer7070245[Disc] Plate ClampSymmetrical Type0.5mmCenter