(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

High-Grade Aluminum X Stage (Manual Stage) (Part Number)

High-Grade Aluminum X Stage (Manual Stage)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • High-Grade Aluminum X Stage (Manual Stage)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      20,624₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A lightweight, rigid HG-VDR stage that uses aluminum alloy as its main material.

Part Number
LS-7047-CR6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Type Travel Distance/Knob 1 Rotation Mounting position of the operation part

₹ 27,851.05

1 Piece(s) 10 Day(s) or more 1061~9061~9050.1~100[Feed Screw] Feed Screw707078.40.10.030.10Symmetrical Type0.5mmCenter

Loading...

  1. 1

Basic Information

Table Material Aluminum alloy Table Surface Treatment Black anodize satined Travel Guide Cross Roller
Product Category Main Body Type X Stage Parallelism(µm) 30
Clamp Type Plate Clamp Moving Direction X Axis 1 Direction

Please check the type/dimensions/specifications of the part LS-7047-CR6 in the High-Grade Aluminum X Stage (Manual Stage) series.

Frequently asked question (FAQ)

Question: What is the difference between HG-VCR and V-CR?
Answer: Compared to the V-CR type, the HG-VCR type has larger cross rollers with enhanced straightness and load limit. Because the cross rollers are larger, the stage main body has relief machining.

Product variants

Part Number
LS-3047-CR8
LS-3047-S1
LS-3047-S8
LS-7047-CR8
LS-7047-S1
LS-7047-S6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Type Travel Distance/Knob 1 Rotation Mounting position of the operation part

₹ 26,715.49

1 Piece(s) 10 Day(s) or more 1026~4026~405~30[Micrometer Head] Fine Pitch Micro303019.61.001.001.00Symmetrical Type0.1mmCenter

₹ 21,661.96

1 Piece(s) 5 Day(s) or more 1026~4026~405~30[Micrometer Head] Standard Micrometer303019.61.001.001.00Standard Type0.5mmSide

₹ 26,715.49

1 Piece(s) 10 Day(s) or more 1026~4026~405~30[Micrometer Head] Fine Pitch Micro303019.61.001.001.00Standard Type0.1mmSide

₹ 36,018.67

1 Piece(s) 10 Day(s) or more 1061~9061~9050.1~100[Micrometer Head] Fine Pitch Micro707078.40.10.030.10Symmetrical Type0.1mmCenter

₹ 30,914.25

1 Piece(s) 10 Day(s) or more 1061~9061~9050.1~100[Micrometer Head] Standard Micrometer707078.40.10.030.10Standard Type0.5mmSide

₹ 27,851.05

1 Piece(s) 10 Day(s) or more 1061~9061~9050.1~100[Feed Screw] Feed Screw707078.40.10.030.10Standard Type0.5mmSide