• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Precision Pressure Reducing Valve

Part Number

Configured Part Number is shown.

Part Number
BN-3RT1100-6-2K
BN-3RT1100-6-4K
Part NumberVolume DiscountDays to ShipSet Pressure
(MPa)
Applicable Fluids Pressure Resistance
(MPa)
Ambient Temperature
(℃)
6 Day(s) or more 0.005~0.2Air1.55~60
6 Day(s) or more 0.01~0.4Air1.55~60

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape Standard Operating Environment Standard Exhaust Mechanism Presence
Adverse Current Function Presence Supply Side, Connection Type Rc Supply Side, Connection Dia. 1/8
Control Side, Connection Type Rc Control Side, Connection Dia. 1/8 Pressure Gauge With Pressure Gauge
Operating Pressure(MPa) 0~1.0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)