(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A one-handed quick controller. No more handle protrusion.
Part Number |
---|
BN-3LK01K15-8-SP |
BN-3LK01L5-8 |
BN-3LK01L5-8-SP |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Set Pressure (MPa) | Coupling | Operating Pressure (MPa) |
---|---|---|---|---|---|---|---|
₹ 6,354.38 | 1 Piece(s) | 5 Day(s) or more | 0.3~0.9 | With coupling | 0~1.5 | ||
₹ 4,412.76 | 1 Piece(s) | 5 Day(s) or more | 0.1~0.5 | None | 0~1.0 | ||
₹ 6,008.82 | 1 Piece(s) | 5 Day(s) or more | 0.1~0.5 | With coupling | 0~1.0 |
Part Number |
---|
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Standard | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Operating Environment | Standard | Exhaust Mechanism | No |
Adverse Current Function | Presence | Supply Side, Connection Type | Rc | Supply Side, Connection Dia. | 1/4 |
Control Side, Connection Type | Rc | Control Side, Connection Dia. | 1/4 | Applicable Fluids | Air |
Pressure Resistance(MPa) | 3.75 | Ambient Temperature(℃) | 0~60 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy